IESNA:LM-63-2002
[TEST]P1200929
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2D-927-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12277
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1403.9 1382.4 1396.7 1424.7 1456 1487.2 1516.5 1539.3 1560.2 1589.5
1633.1 1703.4 1802.4 1919.6 2101.3 2402.1 2741.4 3143.8 3638 4137.4
4668.1 5082.3 5341.4 5529.6 5601.2 5628.6 5725 5915.7 5911.2 5380.5
4036.5 1726.2 451.9 186.9 69.7 19.5 0
1403.9 1390.2 1404.5 1432.5 1463.8 1495.1 1523.1 1545.8 1566.7 1594.7
1637 1706.7 1804.4 1919 2094.1 2380 2713.4 3104.1 3585.3 4150.5
4677.3 5083.6 5338.2 5519.8 5595.4 5639.7 5745.1 5935.9 5905.3 5333.6
3911.5 1600.5 451.3 182.3 69 18.9 0
1403.9 1388.3 1400.6 1426.7 1456.6 1485.3 1510.7 1527.6 1543.2 1566
1601.8 1660.4 1745.7 1849.3 2004.3 2255.6 2576.6 2956.9 3376.9 3854.2
4328.9 4759.9 5062.1 5270.5 5411.8 5550.4 5726.9 5943.7 6043.4 5659.8
4487.8 2279.7 688.9 253.3 123.1 26.7 0
1403.9 1385.7 1397.4 1420.8 1446.2 1471 1493.8 1505.5 1513.3 1525
1547.1 1586.2 1647.4 1721.7 1825.8 1996.4 2230.2 2505.6 2816.2 3171.8
3565.7 3977.9 4368 4703.3 4993.1 5273.7 5641 6080.5 6430.2 6426.3
5791.4 4287.2 1943.7 756 261.1 90.5 0
1403.9 1385.7 1394.8 1415.6 1437.8 1459.9 1482 1494.4 1500.3 1506.1
1525.7 1553.7 1601.2 1655.2 1716.4 1807.6 1944.4 2117.6 2335.7 2597.5
2894.4 3203.7 3559.2 3938.2 4336.7 4763.2 5245.1 5833.7 6570.8 7184.2
7286.4 6521.3 4435 2167 764.5 186.2 0
1403.9 1386.3 1394.1 1413 1434.5 1457.9 1478.8 1493.1 1500.3 1507.4
1529.6 1560.2 1604.4 1652 1696.3 1756.2 1861.7 1997.7 2176.2 2396.3
2645 2918.5 3205.6 3544.9 3920 4335.4 4821.8 5428 6267.4 7143.8
7641.3 7143.2 5275 2960.2 1220.9 282.6 0
1403.9 1385.7 1392.2 1410.4 1431.9 1454.7 1475.5 1491.1 1500.9 1512.6
1534.1 1566.7 1605.7 1640.9 1670.2 1717.7 1799.8 1904.6 2051.8 2236.1
2443.1 2666.5 2913.9 3193.9 3516.9 3871.8 4342.6 4929.9 5721.7 6688.7
7303.4 6739.5 4627.8 2415.8 883.6 151.1 0
1403.9 1390.2 1391.5 1406.5 1428 1453.4 1477.5 1497.7 1514.6 1526.3
1540.6 1562.1 1586.9 1603.8 1622.7 1653.3 1696.9 1752.3 1836.3 1962.6
2103.9 2265.4 2449 2657.4 2890.5 3169.2 3500.6 3913.4 4421.3 5076.4
5482.7 4783.4 3089.1 1377.8 352.3 58 0
1403.9 1394.8 1394.1 1404.5 1425.4 1452.7 1480.7 1506.8 1527.6 1542.6
1556.3 1569.3 1573.2 1571.9 1578.4 1592.7 1616.2 1650.7 1703.4 1780.3
1887 2010.8 2161.8 2340.3 2542.8 2770.7 3019.4 3310.5 3657.5 3957.1
3886.1 3102.1 1772.4 640.1 159.5 44.9 0
1403.9 1399.3 1400 1407.8 1427.3 1452.1 1484.6 1516.5 1541.9 1562.1
1579.1 1588.8 1588.8 1585.6 1582.3 1581 1586.9 1605.7 1642.2 1700.8
1784.2 1894.9 2025.1 2180.1 2363 2570.1 2792.2 3022.7 3214.1 3237.5
2860.5 1891.6 675.9 183 89.2 35.2 0
1403.9 1406.5 1409.8 1421.5 1442.3 1467.1 1501.6 1537.4 1570.6 1601.8
1632.4 1657.2 1674.8 1690.4 1704.1 1720.4 1744.4 1777 1825.8 1904.6
2022.5 2179.4 2376.7 2636.5 2970.6 3322.8 3690.7 3967.5 4002.7 3473.3
2417.1 1187.1 327.5 108.7 48.8 14.3 0
1403.9 1408.4 1414.3 1427.3 1450.1 1478.8 1515.9 1556.3 1595.3 1635.7
1680 1723 1765.9 1809.6 1859 1923.5 2003.6 2107.8 2243.2 2416.4
2632.6 2878.8 3152.2 3479.1 3836.6 4158.3 4349.7 4315.9 3933 3065.6
1868.2 888.2 300.2 104.8 41 8.5 0
1403.9 1411.7 1421.5 1439.1 1465.8 1498.3 1541.3 1590.1 1637 1691.7
1754.2 1826.5 1909.2 2005.6 2124.1 2274.5 2455.5 2658 2868.3 3081.3
3288.3 3478.5 3654.3 3843.8 4039.8 4168.7 4149.2 3920.6 3418.6 2513.5
1478.1 640.1 237.7 96.4 39.1 9.1 0
1403.9 1417.6 1436.4 1464.4 1501.6 1545.2 1601.2 1665.7 1745.1 1844.7
1975 2131.2 2303.8 2502.4 2690.6 2856.6 2983.6 3072.8 3128.2 3164.6
3197.2 3210.8 3175.7 3104.1 2978.4 2730.9 2318.1 1751.6 1142.1 653.8
352.9 201.2 127 80.7 44.9 11.1 0
1403.9 1422.1 1451.4 1489.8 1537.4 1594.7 1667.6 1765.9 1891 2048.5
2222.4 2388.4 2533.6 2638.5 2695.8 2710.1 2687.3 2628.7 2529.1 2378.7
2179.4 1932 1627.9 1288.6 979.3 750.1 590.6 470.1 375.1 303.4
239 186.2 142 94.4 51.4 11.7 0
1403.9 1428 1469 1517.8 1574.5 1646.1 1743.1 1874 2034.9 2202.9
2347.4 2451.6 2499.1 2490.7 2434 2335 2188.5 1984.7 1754.2 1519.1
1319.2 1163.6 1032.7 898.6 759.9 638.1 537.9 455.2 381.6 317.1
260.5 209.7 160.2 103.5 61.9 18.9 0
1403.9 1434.5 1485.3 1544.5 1615.5 1702.8 1821.9 1977.6 2144.9 2279
2356.5 2371.5 2334.4 2255.6 2139.7 1969.7 1763.3 1550.4 1370 1243.1
1163.6 1097.2 1011.9 912.3 787.9 691.5 612.1 531.3 460.4 399.2
341.2 278.7 217.5 155.6 95.7 33.2 0
1403.9 1443.6 1504.2 1571.9 1650.7 1748.4 1879.9 2045.3 2199.6 2286.9
2296.6 2242.6 2157.3 2051.1 1911.1 1737.3 1547.1 1380.4 1282.1 1219.6
1132.4 1046.4 935.1 837.4 812 757.3 683.1 609.5 539.8 470.8
402.4 339.9 272.2 205.8 135.4 48.8 0
1403.9 1449.5 1517.8 1595.3 1684.5 1790 1926.1 2079.1 2208.7 2247.8
2201.6 2107.8 2006.9 1893.6 1758.1 1597.9 1435.8 1331 1293.8 1222.2
1123.2 989.1 866 845.2 811.3 756.6 688.3 616.6 547 479.3
412.2 351 283.3 220.1 142.6 59.9 0
1403.9 1455.3 1528.9 1614.2 1711.2 1823.2 1963.2 2117.6 2211.3 2193.1
2098 1982.8 1881.2 1782.9 1661.7 1518.5 1390.9 1352.5 1310.1 1219
1078.3 905.1 856.9 828.9 806.8 752.7 688.9 621.9 551.5 481.9
416.7 338.6 257.2 191.4 117.9 47.5 0
1403.9 1459.2 1532.2 1621.4 1722.3 1838.2 1981.5 2135.1 2213.3 2167.7
2050.5 1932.6 1828.4 1727.5 1617.5 1498.3 1395.4 1370.7 1312.1 1205.3
1034 891.4 845.2 810.7 791.8 744.3 688.3 623.2 556.7 491.6
428.5 345.1 255.9 190.8 95.1 40.4 0
1403.9 1456.6 1533.5 1622 1723 1838.2 1980.2 2134.5 2218.5 2174.9
2057.7 1938.5 1834.3 1734.7 1627.2 1512.6 1411.1 1387.6 1325.1 1215.7
1039.9 896 847.2 807.4 786.6 741 688.3 624.5 559.3 495.5
429.8 339.9 253.3 181.7 93.8 37.1 0
